??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M18MH2-GNX80F-S04G-X04
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18MH2-GNX80F-S04G-X04
VERF
Availability
no more available
BC
Order code
BES05U1
TC
Artikelbezeichnung
BES M18MH2-GNX80F-S04G-X04
PX
Product view
56434_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Explosionsgeschützt;Namur
BFORM
Style
M18x1
W
Gewicht
0.073 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 76 mm, Style Housing = M18x1, Installation = non-flush, Range = 8 mm, Interface = NAMUR, Switching frequency = 380 Hz, Housing material = Br-Ni, Material sensing surface = PA, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 7...9.6 VDC, Ambient temperature = -25...75 °C, see certificate, Ex category = NEC 500: Class I, Division 1, NEC 500: Class II, Division 1, NEC 500: Class III, Division 1, NEC 505: Class I, Zone 0, NEC 505: Zone 20, IP rating = IP67, Approval/Conformity = cCSAus
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.